IESNA:LM-63-2002
[TEST]P954795
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40023
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
5541.9 6261.5 6978.4 7585 8048.2 8329.4 8536.2 8751.2 8955.3 9189.6
9476.4 9785.2 10168.4 10587.5 11111.4 11858.6 12889.8 14284.9 16126.7 18484
21536.2 25195 28586.3 30554.9 30179.9 27290.4 21936 15914.4 10212.5 7259.6
5009.8 3140.4 1748 380.5 0 0 0
5541.9 6154 6804.7 7334.1 7728.3 7987.5 8166.7 8362.5 8569.3 8781.6
9049 9368.9 9741.1 10154.6 10650.9 11301.6 12175.6 13330.9 14808.7 16862.8
19540 22109.7 23369.7 22936.9 21417.7 18870 14855.6 10052.6 5428.9 3206.6
1767.3 791.3 306 38.6 0 0 0
5541.9 6090.6 6595.1 6964.6 7243.1 7411.3 7529.8 7684.2 7819.3 7948.9
8130.9 8373.5 8660.3 8936 9231 9592.2 10016.8 10526.9 11152.7 11778.6
11968.9 11340.2 9749.3 7882.7 5803.8 4028.2 2845.4 2054.1 1442 1036.7
700.3 419.1 234.4 104.8 19.3 0 0
5541.9 5933.4 6308.4 6584.1 6744 6826.7 6884.6 6909.5 6892.9 6829.5
6735.8 6686.1 6631 6498.6 6209.1 5795.6 5365.4 4954.6 4601.7 4361.8
4240.5 4130.2 3978.6 3722.2 3526.4 3374.8 2906.1 2354.6 1555 1089.1
777.5 540.4 358.4 154.4 22.1 0 0
5541.9 5776.3 6046.5 6250.5 6360.8 6388.4 6324.9 6154 5878.3 5519.8
5133.8 4822.3 4618.3 4494.2 4394.9 4248.8 4039.2 3838 3680.8 3598.1
3598.1 3620.2 3625.7 3603.6 3440.9 3082.5 2702 2448.4 2062.4 1657.1
1202.1 788.5 430.1 168.2 11 0 0
5541.9 5649.4 5779 5927.9 6035.4 6024.4 5878.3 5594.3 5249.6 4927.1
4659.6 4469.4 4359.1 4276.4 4179.9 4031 3821.4 3567.8 3319.6 3123.9
3019.1 3032.9 3118.4 3176.3 3154.2 3057.7 2848.2 2509 2131.3 1775.6
1442 1133.2 824.4 479.7 206.8 0 0
5541.9 5478.5 5519.8 5624.6 5740.4 5795.6 5710.1 5522.6 5313.1 5125.6
4935.3 4720.3 4496.9 4279.1 4066.8 3843.5 3598.1 3338.9 3093.5 2892.3
2713.1 2561.4 2431.8 2349.1 2324.3 2316 2271.9 2172.6 2001.7 1761.8
1359.3 931.9 515.6 273 99.3 0 0
5541.9 5365.4 5263.4 5285.5 5453.7 5668.7 5836.9 5850.7 5732.1 5544.7
5326.8 5067.7 4767.1 4450.1 4149.5 3862.8 3589.8 3325.1 3088 2903.3
2768.2 2680 2608.3 2520.1 2384.9 2172.6 1952.1 1792.2 1648.8 1488.9
1279.3 989.8 636.9 369.5 121.3 0 0
5541.9 5230.3 4993.2 4957.4 5122.8 5539.1 5985.8 6195.4 6131.9 5894.8
5610.8 5321.3 5015.3 4676.2 4337 4006.2 3694.6 3407.9 3157 2964
2817.8 2715.8 2674.5 2646.9 2586.2 2453.9 2294 2112 1927.3 1712.2
1450.3 1130.4 832.7 523.9 170.9 0 0
5541.9 5100.8 4745.1 4568.6 4654.1 5073.2 5688 6181.6 6300.1 6093.3
5748.7 5417.8 5111.8 4792 4474.9 4157.8 3843.5 3537.4 3270 3066
2895 2782 2699.3 2663.4 2611 2514.5 2376.7 2222.3 2054.1 1866.6
1607.4 1276.6 937.4 515.6 159.9 5.5 0
5541.9 4985 4593.4 4361.8 4394.9 4769.9 5337.9 5834.2 6112.6 6035.4
5745.9 5417.8 5111.8 4808.5 4510.7 4213 3904.1 3600.9 3336.2 3112.8
2922.6 2793 2696.5 2638.6 2578 2467.7 2305 2128.5 1952.1 1745.3
1488.9 1152.5 838.2 446.7 121.3 0 0
5541.9 4962.9 4496.9 4174.4 4113.7 4361.8 4805.7 5313.1 5649.4 5682.5
5503.3 5224.8 4949.1 4692.7 4439 4166.1 3879.3 3589.8 3322.4 3093.5
2897.8 2757.2 2635.9 2525.6 2393.2 2197.5 1924.5 1607.4 1309.7 1064.3
821.6 548.7 333.6 168.2 13.8 0 0
5541.9 4827.8 4254.3 3802.1 3578.8 3589.8 3730.4 3920.7 4072.3 4152.3
4152.3 4053 3926.2 3791.1 3642.2 3485.1 3330.7 3162.5 2961.2 2754.4
2555.9 2329.8 2095.4 1891.4 1684.6 1406.2 1130.4 929.2 769.2 612.1
449.4 278.5 129.6 35.8 0 0 0
5541.9 4728.5 4069.6 3520.9 3181.8 3035.6 2988.8 2983.3 2966.7 2941.9
2889.5 2790.3 2671.7 2531.1 2365.6 2230.5 2098.2 1996.2 1930 1902.4
1866.6 1789.4 1665.3 1508.2 1320.7 1124.9 943 783 631.4 493.5
352.9 198.5 85.5 13.8 0 0 0
5541.9 4678.9 3945.5 3347.2 2952.9 2757.2 2655.2 2566.9 2467.7 2357.4
2258.1 2178.2 2087.2 2012.7 1924.5 1836.3 1742.5 1621.2 1486.1 1373.1
1257.3 1152.5 1061.5 989.8 909.9 810.6 700.3 590 471.5 361.2
245.4 154.4 74.4 2.8 0 0 0
5541.9 4637.6 3871.1 3256.2 2842.6 2622.1 2487 2357.4 2233.3 2109.2
1990.7 1888.7 1792.2 1695.7 1607.4 1522 1431 1337.2 1249 1155.3
1067 989.8 920.9 846.5 758.2 681 592.8 493.5 380.5 281.2
204 121.3 41.4 0 0 0 0
5541.9 4676.2 3895.9 3270 2823.3 2564.2 2390.5 2258.1 2145.1 2034.8
1924.5 1819.7 1712.2 1615.7 1527.5 1439.2 1348.3 1249 1149.7 1047.7
959.5 885.1 821.6 766.5 711.3 650.7 568 477 397 328.1
253.7 173.7 63.4 0 0 0 0
5541.9 4698.2 3923.4 3289.3 2812.3 2498 2313.3 2194.7 2089.9 1979.6
1874.9 1770.1 1676.4 1588.1 1505.4 1417.2 1329 1229.7 1130.4 1031.2
943 879.5 827.1 783 730.6 659 562.5 482.5 421.8 358.4
281.2 187.5 74.4 22.1 0 0 0
5541.9 4698.2 3953.8 3314.1 2804 2445.6 2249.8 2136.8 2032 1927.3
1811.5 1712.2 1626.7 1533 1442 1351 1257.3 1163.5 1069.8 981.6
909.9 863 818.9 772 700.3 601.1 479.7 421.8 361.2 295
215.1 113 46.9 11 0 0 0
5541.9 4792 4072.3 3429.9 2873 2456.6 2236.1 2117.5 2012.7 1924.5
1822.5 1726 1632.2 1541.3 1447.5 1356.5 1262.8 1171.8 1086.3 1009.1
945.7 896.1 846.5 785.8 697.6 556.9 419.1 361.2 303.3 239.9
170.9 99.3 52.4 22.1 5.5 0 0
5541.9 4847.1 4152.3 3509.9 2933.6 2495.2 2249.8 2120.3 2018.2 1924.5
1828 1734.3 1643.3 1552.3 1464.1 1375.8 1284.8 1196.6 1113.9 1039.5
976 923.7 868.5 799.6 703.1 556.9 413.6 355.7 295 234.4
162.7 96.5 55.1 27.6 13.8 0 0
5541.9 4869.2 4204.7 3578.8 2988.8 2564.2 2260.9 2134 2021 1941
1850.1 1759.1 1670.8 1582.6 1497.1 1414.4 1326.2 1238 1155.3 1072.5
1006.4 951.2 893.3 829.9 711.3 565.2 438.4 383.2 319.8 256.4
182 110.3 66.2 41.4 24.8 11 0
5541.9 5023.6 4444.6 3846.2 3253.5 2732.4 2365.6 2161.6 2051.3 1963.1
1883.1 1800.4 1717.7 1635 1549.5 1464.1 1378.6 1290.4 1210.4 1133.2
1064.3 1000.9 937.4 865.8 777.5 664.5 523.9 446.7 380.5 314.3
239.9 151.6 93.7 60.7 44.1 22.1 0
5541.9 5139.4 4662.4 4130.2 3562.3 3021.9 2569.7 2230.5 2062.4 1963.1
1883.1 1803.2 1723.2 1640.5 1557.8 1469.6 1375.8 1290.4 1207.6 1130.4
1067 1000.9 931.9 854.7 769.2 675.5 568 477 410.8 344.6
275.7 198.5 102 60.7 38.6 19.3 0
5541.9 5249.6 4916 4494.2 4022.7 3504.4 2997 2509 2139.6 1982.4
1888.7 1803.2 1723.2 1640.5 1552.3 1466.8 1375.8 1284.8 1196.6 1102.9
1014.6 931.9 854.7 783 722.4 650.7 562.5 468.7 380.5 311.6
250.9 187.5 104.8 46.9 24.8 8.3 0
5541.9 5426.1 5266.2 5020.8 4623.8 4168.8 3713.9 3250.7 2649.6 2167.1
1938.3 1830.8 1742.5 1657.1 1574.3 1488.9 1400.6 1312.4 1221.4 1124.9
1033.9 943 860.2 783 708.6 631.4 548.7 468.7 380.5 289.5
223.3 157.2 99.3 52.4 24.8 11 0
5541.9 5608.1 5641.2 5608.1 5417.8 5120.1 4767.1 4375.6 3873.8 3225.9
2555.9 2059.6 1822.5 1715 1635 1557.8 1475.1 1403.4 1334.5 1251.8
1169 1067 965 871.3 796.8 725.1 796.8 835.4 631.4 504.6
333.6 245.4 140.6 68.9 33.1 16.5 0
5541.9 5787.3 6027.2 6222.9 6300.1 6239.5 6043.7 5787.3 5547.4 5260.7
4822.3 4226.7 3529.2 2817.8 2241.6 1935.5 1847.3 1781.1 1665.3 1560.6
1480.6 1408.9 1306.9 1232.5 1298.6 1348.3 1136 863 523.9 391.5
292.3 212.3 143.4 82.7 41.4 13.8 0
5541.9 5969.3 6418.7 6837.8 7149.3 7328.5 7339.6 7237.6 7141.1 7110.7
7091.4 7008.7 6846 6642 6382.8 6082.3 5704.6 5343.4 5216.6 5690.8
6719.2 7698 7844.1 6799.2 4797.5 2842.6 1679.1 1056 730.6 534.9
405.3 292.3 198.5 113 44.1 11 0
5541.9 6145.7 6777.1 7403 7926.9 8263.2 8423.1 8478.3 8533.4 8629.9
8778.8 8971.8 9203.4 9415.7 9628 9787.9 10041.6 10496.5 11345.7 12735.4
14538.5 16493.4 18401.3 19868.1 20039.1 18663.3 16021.9 12517.5 8740.2 5461.9
3173.5 1888.7 1075.3 405.3 124.1 5.5 0
5541.9 6209.1 6939.8 7664.9 8266 8663 8861.5 8947 9027 9137.3
9288.9 9470.9 9708 9947.9 10207 10559.9 11067.3 11806.2 12898 14411.7
16421.7 19074.1 22691.5 27180.1 30075.2 29374.9 27227 24271.3 21081.3 18053.9
14957.6 11541.5 7899.3 4643.1 1883.1 474.2 0
5541.9 6256 7050.1 7877.2 8533.4 8963.5 9175.9 9239.3 9272.4 9288.9
9330.3 9385.4 9457.1 9487.4 9583.9 9799 10176.7 10777.8 11751 13182
15109.3 17797.5 21842.3 27786.7 35691.5 38206.1 36176.8 33769.8 31106.4 28332.6
24241 18941.7 13201.3 8037.1 3173.5 1014.6 0
5541.9 6360.8 7298.2 8255 9046.3 9526 9663.9 9578.4 9374.4 9079.3
8754 8442.4 8133.6 7846.9 7706.3 7874.5 8607.9 9909.3 11483.6 12958.7
14356.6 15986.1 18213.8 21425.9 27577.2 34944.3 33441.7 29871.1 27527.6 25922.9
23637.2 20331.3 15884 11056.2 4323.2 711.3 0
5541.9 6415.9 7554.6 8596.8 9429.5 9834.8 9826.5 9476.4 8922.2 8337.7
7783.5 7320.3 6961.8 6752.3 6959.1 7987.5 9738.3 11877.9 14136 16515.4
19118.2 21596.9 23962.5 26705.9 30761.7 35939.7 36946 34277.1 31282.8 28214.1
24569.1 19675.1 13879.6 6719.2 2630.3 295 0
5541.9 6501.4 7609.8 8707.1 9556.3 9964.4 9790.7 9173.1 8392.8 7766.9
7210 6766.1 6449 6377.3 6975.6 8561 10915.6 13874.1 17521.8 21955.3
26816.2 31814.9 36810.9 41302.4 46405.9 51098.6 52286.9 50139.1 46044.7 40582.7
33400.3 23510.4 15258.2 8436.9 4069.6 471.5 0
5541.9 6506.9 7623.6 8707.1 9528.8 9892.7 9716.3 9115.2 8340.4 7645.6
7088.7 6653 6366.3 6407.7 7240.3 9109.7 11806.2 15340.9 19832.3 24944.1
30155.1 35255.9 40387 45675.2 51655.5 56003.6 56249 52819 46841.5 38933.9
30668 22779.7 14885.9 8660.3 3432.7 432.9 0
5541.9 6506.9 7596 8641 9393.7 9738.3 9697 9308.2 8709.9 8053.7
7469.2 7033.5 6733 6708.2 7364.4 9007.7 11417.4 14298.7 17665.2 21398.4
25128.8 28875.8 32476.7 36094.1 41051.5 45909.6 47208.2 44790.2 40679.2 35327.6
29352.8 22752.1 17135.8 10204.3 3873.8 341.9 0
5541.9 6432.5 7447.1 8398.3 9087.6 9440.5 9553.6 9490.2 9228.2 8834
8395.6 7973.7 7609.8 7414 7596 8486.6 10105 12192.2 14417.2 16479.6
18470.3 20218.3 21867.1 24172.1 28556 32959.2 32391.2 28652.5 25200.5 22148.3
18337.9 13780.3 9244.8 4496.9 1262.8 154.4 0
5541.9 6429.7 7336.8 8172.2 8776.1 9112.4 9305.4 9429.5 9492.9 9512.2
9479.1 9385.4 9269.6 9142.8 9123.5 9346.8 10030.6 11227.2 12903.5 14811.5
16997.9 19711 23295.3 27949.4 32840.6 33761.5 28638.7 22131.8 16278.3 11853.1
9302.7 6796.4 4929.8 2900.5 807.8 33.1 0
5541.9 6278.1 7041.8 7744.9 8257.7 8566.5 8795.4 8993.9 9178.6 9413
9666.6 9920.3 10242.9 10551.7 10970.8 11596.6 12498.2 13785.8 15735.1 18393.1
21641 25410 29887.7 34894.7 36689.6 34045.5 27795 20858 14086.4 10160.2
7350.6 4905 2952.9 681 16.5 0 0
5541.9 6261.5 6978.4 7585 8048.2 8329.4 8536.2 8751.2 8955.3 9189.6
9476.4 9785.2 10168.4 10587.5 11111.4 11858.6 12889.8 14284.9 16126.7 18484
21536.2 25195 28586.3 30554.9 30179.9 27290.4 21936 15914.4 10212.5 7259.6
5009.8 3140.4 1748 380.5 0 0 0
